Menu Ricerca

Plastica Utensile per rivetti Clinch

 (1 categoria prodotto)

Volete una quotazione?

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, o scrivi all'indirizzo e-mail sales@essentracomponents.it. Ti risponderemo entro 2 giorni lavorativi

Filtro Prodotti

Elenco Griglia

Rivettatrici

Disponibile In produzione

This combination setting tool is suitable for use with Blind Rivets. The hand gun has an ergonomic design; force increases as your hand closes, which is taken advantage of by way of a specially designed lever for installing blind rivets. This makes the tool comfortable, as well as easy to use. The blind rivet hand tool is ideal for one-hand applications. Single handed operation allows you to decrease the pressure required for riveting by up to 40 percent.

The tool has a robust design that offers secure riveting. The gun features a used rivet mandrel container. The guns jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Single-handed, manual operation
  • Made from black and blue plastic
  • Working Range: Blind rivets up to 5mm diameter aluminium and 4mm diameter steel/stainless steel.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)