Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(11 categorie prodotti)
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
Cable Grommet allows multiple cables and wires to pass through, while offering protection from sharp edges. Helps keep cables tidy and organised. Available in a choice of material options, including; UL94 V2 rated natural Nylon 6/6 with a continuous working temperature of 80C or Black Silicone Rubber with a 65 Shore A hardness rating and a continuous working temperature of 180C. All dimensions reflect the product in an installed state.
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare