Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Evidenziatori promozionali da scaffale Guarnizione adesiva

 (11 categorie prodotti)

Elenco Griglia

EMI Gasketing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 O-cm
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

EPDM Adhesive Gasketing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EPDM adhesive gasketing tape is a closed cell foam offering great barrier protection from moisture and air. Offers excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures and is suitable for outdoor use. Ideal for applications, including; HVAC, Appliance, Construction and General assembly.

  • Supplied in rolls of 10 metres
  • Easy to apply adhesive seal
  • Maximum temperature: 65.6C /150F
  • Black finish
  • Ideal for metal enclosures.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Gasket Seal - Flipper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Gasket Seals - Flipper are clip-on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Gasket Seal - Bubble

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Gasket Seals - Bubble are clip-on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Dual Material Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Dual material sealing gasket, with adhesive seal, offering edge protection and sealing. When applied on metal sheet they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Adhesive Bubble Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Supplied in rolls of 20.0 metres. Easy to apply adhesive seal. One of the types in the range splits down the centre, creating two two equal 10.0 metre parts. Made from black EPDM.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping Gaskets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping & Gasket Tape - EPDM

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EPDM Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use.

Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302.

Applications:
  • HVAC
  • Appliance
  • Construction
  • General assembly.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping & Gasket Tape - Urethane (Poron)

Disponibile - Per maggiori informazioni visita le FAQ In produzione

High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping & Gasket Tape - PP

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Suitable for these applications; HVAC, Appliance, Construction and General assembly.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping & Gasket Tape - Low Density PVC

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)