Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Dadi zigrinati

 (2 categorie prodotti)

Elenco Griglia

Knurled Thumb Nuts - Cone / Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Knurled Thumb Nuts - Round/Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)