Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Chiusure a leva

 (10 categorie prodotti)

Elenco Griglia

Premium Draw Latch & Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Wire Loop Latch w/Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Wire Loop Draw Latch & Strike

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Wire Loop Latch pad Lockable w/Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Adjustable Draw with Triangle Latch Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Adjustable w/ Secondary Lock Draw Latch & Keep

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Over Centre Draw Latch w/ Keeper Plate

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Side Spring Draw Latches

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Draw Latches & Keepers - Plastics and Rubber

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Rotary Link Lock Draw & Keepers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)