Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

SAE Cappucci terminali

 (2 categorie prodotti)

Elenco Griglia

Driveshaft Protection Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quick-Fit Connector Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quick-fit connector plugs are created to conform to SAE J2044 - 12 connector for fuel system. These are used to quickly and easily connect wires without needing special tools or equipment to reduce the risk of loose connections, voltage drops, or electrical faults. It will help prevent leaks, thanks to its leakproof seal.

The ring tab is designed to cover the wall of the connector when fitted and allows easy removal. It can be applied to industrial, HVAC, or plumbing applications.

  • Material: LDPE
  • Colour: Yellow

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)