Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(9 Termékek)
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Make fastening rivets quick and easy with our range of Rivet Hand Tools ideal for installing Rivets.
Featured in our range is a hand tool made from plastic coated metal that is black in appearance. This handy and easy to use tool ensures secure fastening of Push-In Rivets. Install by; simply positioning the rivet tool over the stem of the rivet, and push down.
Also available are Acrylonitrile Butadiene Styrene (ABS) installation tools, available in Green. This tool is suitable for Drive Rivets and offers faster assembly and more accuracy of rivet placement. ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The large plunger head and easy-grip handle help reduce operator fatigue. Install by; load rivet into the tool and insert into the application hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.
This Rivet Gun is a combination setting tool that is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.
The rivet gun has a robust design that offers secure riveting. It also features a used rivet mandrel container. The jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz