Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Külső-belső menetes Rugós klipszek

 (6 Termékek)

Lista Táblázat

Push-In Spacer

Raktáron Gyártás alatt

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Hexagonal Insulation Standoffs

Raktáron Gyártás alatt

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

PCB Spacers - Hexagonal / Non Undercut

Raktáron Gyártás alatt

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Fibre Accessories

Raktáron Gyártás alatt

Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.

Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Spring Clips

Raktáron Gyártás alatt

These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Standoffs

Raktáron Gyártás alatt

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)