Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(13 Termékek)
These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.
It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.
Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.
These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.
Available in a choice of thread sizes to suit your application.
Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.
Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion
Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.
It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz