Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Les bouchons Slottex sont des bouchons de protection à visser pouvant être appliqués ou retirés avec un tournevis ou une clé. Ils peuvent être serrés à l'aide d'un outillage électrique ou à la main. La gamme couvre une large gamme de dimensions adéquates pour filetages métriques, BSP et UNF.
Les bouchons d'obturation sont utilisés au sein de l'industrie des tôles métalliques en tant que protection contre les bords tranchants. Ils sont parfaitement adaptés à l'obturation de perçages de panneaux. Ils offrent une finition nette et un montage rapide. Ils existent dans de nombreuses formes et dimensions adaptées à différents diamètres de trous et à différentes épaisseurs de panneaux.
Le bouchon de sablage permet la fermeture du tuyau pendant le processus de sablage. La surface du tuyau interne reste propre et protégée contre les dommages et l'impact des grains d'acier.
Les bouchons d'obturation sont utilisés au sein de l'industrie des tôles métalliques en tant que protection contre les bords tranchants. Ils sont parfaitement adaptés à l'obturation de perçages de panneaux. Ils offrent une finition nette et un montage rapide. Ils existent dans de nombreuses formes et dimensions adaptées à différents diamètres de trous et à différentes épaisseurs de panneaux.
Les bouchons d'obturation sont utilisés au sein de l'industrie des tôles métalliques en tant que protection contre les bords tranchants. Ils sont parfaitement adaptés à l'obturation de perçages de panneaux. Ils offrent une finition nette et un montage rapide. Ils existent dans de nombreuses formes et dimensions adaptées à différents diamètres de trous et à différentes épaisseurs de panneaux.
Nos bouchons en PVC flexibles sont résistants aux fissures et à la fragmentation parfaitement adaptés à l'obturation des trous lisses et filetés. Ils assurent une excellente protection contre les chocs, la poussière, l'humidité et la corrosion durant le stockage et le transport Cette gamme est adaptée aux filetages métriques et UNF.
Les bouchons coniques de masquage sont conçus pour assurer un ajustement parfait grâce à leurs côtés convexes et protéger des contaminants, des débris et des dommages. Ils disposent d’une installation par pression qui les rend faciles à utiliser et à retirer.
Utilisés dans un éventail d’applications, y compris trous borgnes, tuyaux, mobilier et boîtiers électriques. Ils sont réutilisables grâce à la matière dans laquelle ils sont fabriqués sans compromettre l’efficacité de l’étanchéité.
Les bouchons pour extrémités de tubes offrent une méthode efficace pour sceller les tubes circulaires. Applications possibles : obturation sécurisée des tubes postaux, des tubes en matériaux composites et des tubes en plastique transparent. Pour une obturation sûre des tubes postaux, des tubes en matériaux composites et des tubes en plastique transparent
Nos bouchons pour raccords banjos en PEBD naturel conviennent parfaitement pour empêcher toute pénétration de saletés et d'humidité. Sont adaptés aux raccords banjos DIN 7642 B/E. Disponible avec ou sans languette.
Les bouchons à collerette haute température sont proposés dans deux matériaux : le caoutchouc siliconé naturel ou le PMBD de couleur noire. Dans un cas comme dans l'autre, ils agissent en tant que bouchons pour des orifices lisses ou filetés et masquent la surface autour du trou. Avantages combinés d'un bouchon et d'une collerette en un seul produit
Les bouchons à collerette sont dotés d’une conception auto-taraudeuse qui rend leur installation facile. Très durables grâce à leur paroi épaisse, ils sont difficiles à déloger et offrent une connexion sécurisée.
Conçus pour protéger vos équipements de la poussière, des débris et d’autres éléments externes. Idéaux pour le sablage et d’autres applications dans les secteurs de la construction et de l’automobile.
Les bouchons à languette centrale constituent une solution simple et rapide pour retirer la pièce en cas d'espace restreint. Les onglets sont assez longs pour être utilisés avec des gants si nécessaire.
Nos bouchons à languette sont dotés d'une grande languette qui permet un retrait facile. Nos bouchons à languette sont parfaitement adaptés au colmatage des tuyaux hydrauliques. Leurs lamelles permettent une installation confortable, sans étirer le tuyau. La matière EVA de couleur jaune contenue dans nos bouchons à languette offre une bonne résistance au déchirement, une forte solidité et une flexibilité accrue.
Les bouchons à languette latérale protègent les composants filetés ou non filetés et possèdent une languette latérale amovible facilitant le retrait du bouchon dans les endroits difficiles d'accès. La forme fuselée permet d'adapter chaque taille à différents diamètres internes, tout en résistant aux substances chimiques ainsi qu'aux contaminants.
Les bouchons pour simple pression PEBD de couleur jaune sont spécialement conçus pour protéger les raccords à simple pression DKO (cône 24 avec joint torique) contre les dommages et les contaminants pendant le transport, le stockage et le traitement. L'ailette flexible permet permet une tenue ferme et en toute sécurité dans l'écrou pivotant DKO et la languette latérale permet un retrait efficace.
Les bouchons à pression, également appelés bondes sont une option polyvalente permettant d'obturer un éventail de trous ou d'alésages pendant le transport, le processus de peinture ou sur un produit fini. Ces bouchons PEBD protège le manutentionnaire des surfaces rugueuses des trous découpés. Le bouchon peut également être utilisé pour protéger les filetages internes. En outre, les bouchons peuvent servir à masquer et à protéger les trous pendant un processus de peinture à basse température. Disponibles avec tête plate ou bombée, ces bouchons sont également proposés dans un éventail de couleurs et peuvent donc être utilisés pour identification par la couleur ou pour être assortis à l'esthétique du produit fini. L'atout de ces bouchons est qu'ils sont simples à installer par un simple mouvement de poussée.
Les bouchons à pression - Uniplugs ont une conception unique avec des lamelles se fermant hermétiquement lorsqu'elles sont insérées dans un trou fileté et verrouillées par un mouvement de torsion. Chaque bouchon couvre toute une gamme de tailles de filetage et de styles différents ; il est facilement retiré par dévissage du bouchon du filetage.
Notre conception brevetée à installation/retrait facile et rapide des bouchons Ezeplugs permet de verrouiller facilement les bouchons en place par simple pression. Les bouchons PEBD sont conçus avec une languette centrale ou latérale solide et flexible permettant un retrait efficaces et ce, dans 25 tailles de filetage standard.
Développés en collaboration avec l'industrie GPL, les bouchons GPL permettent d'éviter les fuites de gaz dangereuses. Développés en collaboration avec l'industrie GPL, les bouchons sont conçus pour satisfaire au code de bonnes pratiques de l'Association du GPL (15: 2). Les profils sont sanglés afin de ne pas les perdre et pour pouvoir facilement les replacer. En outre, ils possèdent une marque indiquant le sens d'installation et de retrait.
Le bouchon absorbant est une solution innovante destinée à absorber les résidus de fluide dans un composant. Plus sûr et plus propre qu'un bouchon conventionnel. L'absorption prévient les dommages provoqués par les fuites pendant la fabrication ou le transport.
Les bouchons anti-vibration sont parfaitement adaptés aux raccords hydrauliques BSP. La conception à filetage cranté permet à nos bouchons anti-vibrations d'empêcher le desserrage des pièces en cours de mouvement. Ces bouchons hydrauliques sont fabriqués dans une couleur transparente permettant d'inspecter facilement les joints toriques installés.
Les bouchons d'obturation sont utilisés au sein de l'industrie des tôles métalliques en tant que protection contre les bords tranchants. Ils sont parfaitement adaptés à l'obturation de perçages de panneaux. Ils offrent une finition nette et un montage rapide. Ils existent dans de nombreuses formes et dimensions adaptées à différents diamètres de trous et à différentes épaisseurs de panneaux.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer