Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Nylon Protections de surface Pieds en caoutchouc

 (4 Types de produit)

Liste Grille

Push Fit Bumpers & Rubber Feet - Bumper

En stock En cours de production

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push Fit Bumpers & Rubber Feet - Bumper Feet

En stock En cours de production

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw-On Bumper Feet

En stock En cours de production

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Rivet Feet

En stock En cours de production

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)