Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(7 Types de produit)
Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer