At Essentra Components, we supply the critical parts that keep EV charging systems performing safely and reliably across a wide range of industries and applications. From public charging networks and commercial fleets to residential and workplace installations, our solutions support seamless operation in every environment. Each product is designed to protect equipment, simplify installation, and ensure consistent performance, helping maximise uptime, efficiency, and long-term system reliability.
Excellent stock availability for most in-stock items, thanks to our 33 worldwide distribution centres.
We offer a wide range of free CAD models in popular formats, available to download from our website.
Free samples are available for many of our products.
We produce high-quality products across our 14 manufacturing facilities located around the globe.
With custom solutions available, our experts will work with you to create a product that fits your needs.
If you need a high-performance, ergonomic product, we can help with solutions sensitive to their environment and user needs while complying with international regulations.
1. Quarter Turn Locks
Secure, corrosion‑resistant and compression lock options that provide quick, easy assembly for enclosures.
2. Swing Handles
High‑strength, customizable handles that deliver enhanced security for access doors.
3. Gaskets & Seals
Adhesive‑backed EPDM or PVC gaskets that reduce emissions and seal edges effectively.
4. Flush Pull Handles
Ergonomic snap‑in handles that allow smooth, low‑profile access.
5. Concealed & Leaf Hinges
Durable hinge systems in zamak, steel, and stainless steel, engineered for heavy-duty, outdoor, and secure applications.
6. Cover & Lid Door Stays
Hold lids or doors open securely to prevent accidental closing.
Weather-proof solutions with guaranteed ingress protection – just what you need to protect your charging station cables and prevent costly repairs. Manage, organise and protect complex cabling with easy-to-install solutions suited to a range of demanding and varied environments.
1. Cable Glands
Nylon, brass or stainless‑steel glands providing secure, IP68‑rated cable entry.
2. Cable Grommets
Sealing grommets that prevent dust and water ingress while absorbing vibration.
3. Heat-Stabilized Cable Ties
Flame‑retardant, high‑strength cable ties suited for demanding environments.
4. Cable Clamps
Space‑efficient standoff clamps that secure cables in confined areas.
5. Harness Wraps
Flexible polyethylene wraps that bundle and protect cables effectively.
6. Strain Relief Bushings
Bushings that secure and insulate cables while protecting against pull forces.
7. Heat Shrink Tubing
UL94 V‑0 rated tubing available with or without adhesive for durable cable protection.
8. Adhesive Mount Cable Tie Holders
Versatile UL94 V‑2 adhesive mounts that anchor cable ties to surfaces.
9. Wire Saddles
UL94 V‑0 saddles that route and support wiring neatly inside assemblies.
Our vast range is all about choice, whether it’s a hex standoff for high-critical strength or PCB support with various locking methods. Our fan sets, assemblies and accessories give you protection and mounting for small DC and AC fans suitable for pedestal and rapid chargers.
1. Threaded Spacers
Threaded spacers in multiple engineered polymers that provide strong, lightweight spacing for PCB mounting in varied assemblies with different requirements.
2. Support Posts
Stable support posts that hold PCBs securely during assembly and operation.
3. Card Guides & Pullers
Guides and pullers that protect PCBs and ensure smooth insertion and removal.
4. Insulation Spacers
Spacers that supply essential electrical and thermal insulation between components.
5. Ferrite Sleeves
Designed to suppress electromagnetic interference on cables.
6. Fan Parts
Fan parts deliver protection, stability, and efficient airflow through durable components designed for secure and reliable fan assemblies.
The challenges of operating indoor and outdoor charging stations safely are no problem with our range of IP50 and IP65 control units.
1. Emergency Stop Buttons
Provide a quick‑action safety cut‑off for EV chargers.
2. Control Units
Offer start/stop and emergency‑stop functions in robust, IP‑rated, UL/VDE‑certified housings.
3. Pilot Lights
Give clear status indication using AC/DC illumination with UL and VDE certification.
Ensure smooth assembly and transit by protecting critical profiles from damage. You can also get a professional finish by masking holes and contact points with easy-to-fit caps and plugs.
1. Flexicaps
Versatile PVC caps that protect components from damage and contamination.
2. Liquid Tight Plugs
Silicone rubber IP67 plugs that seal unused ports against dust and moisture.
3. Blanking Plugs
Safely cover sharp edges, seal panel cavities, and block dust or other contaminants.
4. Nut & Bolt Caps
Conceal bolts, nuts, and screws to improve appearance while also adding security against loosening or tampering.
Ensure the quality and life of your product with fasteners in the sizes and tolerances you need, designed to work for just about every application.
1. PEEK Socket Head Screws
High‑performance screws offering exceptional strength‑to‑weight ratio and chemical resistance.
2. Washers
Insulating, corrosion‑resistant washers that keep screws securely seated.
3. Slotted Cheese Head Screws
Lightweight nylon screws manufactured to ISO standards for reliable fastening.
4. Nuts
Protective nuts that cover bolt threads to enhance safety and appearance.
5. Push-in Rivets
Hand‑installable rivets resistant to corrosion, oil, abrasion and most chemicals.
6. Snap Rivets
Quick‑fit rivets that enable fast, tool‑free panel fastening.