Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
La bride de retenue de vis captive constitue une alternative au taraudage du panneau ou à l'utilisation d'une rondelle imperdable. La bride de retenue est fixée au panneau en martelant la tête dans un trou fraisé.
La vis captive est ensuite simplement filetée à travers la bride et est maintenue dans le panneau.
Les brides sont fabriquées soit en inox qui offre une bonne résistance à la corrosion ou en aluminium qui offre une bonne conductivité thermique.
Les clés hexagonales sont connues sous divers noms comme clé Allen ou clé en L. Une clé unique est une tige hexagonale en forme de L ; certaines ont des cannes de tailles différentes reliées à une poignée et ressemblent à un couteau suisse. Les clés hexagonales servent à serrer et desserrer les boulons à tête creuse.
Les vis captives sont des fixations de joints sûres qui sont conçues pour rester attachées au composant dans lequel elles sont installées, même lorsqu'elles sont complètement desserrées. Cela permet d'assurer la commodité, la sécurité et la facilité d'utilisation dans un grand nombre d'applications. Elles constituent un choix populaire pour les applications où les vis doivent être retirées fréquemment ou lorsque la sécurité est une préoccupation. En effet, ces vis resteront fermement en place et ne se détacheront pas de l'assemblage. Ces vis sont couramment utilisées dans l'électronique, les machines industrielles, les armoires, les panneaux et les appareils médicaux.
Cette gamme de vis captives est dotée d'une tête bombée et d'une empreinte torx. Les empreintes torx offrent une technique d'engagement positif et de localisation rapide pour transmettre le couple d'entraînement avec moins de pression vers le bas. Elles constituent une excellente option de montage pour les panneaux aux trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE - en général, ISO 14583, qui exige que les fixations restent attachées aux protections ou aux applications fixes lorsqu'elles sont retirées.
Les vis sont en acier inoxydable, résistant à la corrosion et légèrement magnétique.
N'oubliez pas que ces vis ayant un diamètre de tige plus petit, elles ne doivent pas être serrées au couple suggéré pour une vis identique ayant le même diamètre de filetage.
Les vis captives sont des fixations de joints sûres, conçues pour rester attachées au composant dans lequel elles sont installées, même lorsqu'elles sont complètement desserrées. Cela permet d'assurer la commodité, la sécurité et la facilité d'utilisation dans un grand nombre d'applications. Elles constituent un choix populaire pour les applications où les vis doivent être retirées fréquemment ou lorsque la sécurité est une préoccupation. En effet, ces vis resteront fermement en place et ne se détacheront pas de l'assemblage. Ces vis sont couramment utilisées dans l'électronique, les machines industrielles, les armoires, les panneaux et les appareils médicaux.
Cette gamme de vis captives est dotée d'une tête fraisée et d'un entraînement hexagonal. Les entraînements hexagonaux sont parfaits pour les assemblages de précision et sont utilisés lorsque la surface disponible est réduite. Ces produits sont utilisés pour se conformer à la directive sur les machines 2006/42/CE - en général, ISO 1207, qui exige que les fixations restent attachées aux protections ou aux applications fixes lorsqu'elles sont retirées.
Les vis sont en acier inoxydable, résistant à la corrosion et légèrement magnétique.
N'oubliez pas que ces vis ayant un diamètre de tige plus petit, elles ne doivent pas être serrées au couple suggéré pour une vis identique ayant le même diamètre de filetage.
Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.
Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.
Cette gamme de vis d'étanchéité se caractérise par une tête bombée avec un entraînement hexagonal et un joint torique incorporé, qui est comprimé et pressé entre la tête et la surface de contact pour compléter le joint d'étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.
Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.
Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.
Cette gamme de vis d'étanchéité est dotée d'une tête cylindrique avec un entraînement à douille hexagonale et un joint torique, qui est comprimé et pressé entre la tête et la surface de contact pour compléter le joint d'étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.
Les vis ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car l'évent central réduit les fuites virtuelles dans les systèmes à vide poussé.
Cette gamme de vis ventilées présente une tête fraisée avec un entraînement hexagonal. Les entraînements hexagonaux sont adaptés aux assemblages de précision et aux espaces limités. Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.
Les vis ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car l'évent central réduit les fuites virtuelles dans les systèmes à vide poussé.
Cette gamme de vis ventilées présente une tête bombée HC avec un entraînement hexagonal. Les entraînements hexagonaux sont adaptés aux assemblages de précision et aux espaces limités. Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.
Les vis ventilées sont des fixations dotées d'un trou central qui permet aux gaz piégés au fond d'un trou fileté aveugle de s'échapper par le noyau et d'assurer la circulation de l'air dans une application. Ces vis constituent une option courante pour les systèmes HV et UHV, car leur évent central réduit les fuites virtuelles dans les systèmes à vide poussé.
Cette gamme de vis ventilées est dotée d'une tête hexagonale. Elles sont fabriquées en inox.
Les vis à épaulement ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car cet évent central réduit les fuites virtuelles dans les systèmes à vide poussé.
Cette gamme de vis à épaulement ventilées présente une tête cylindrique avec un entraînement hexagonal. La conception ventilée de ces vis permet un débit d'air contrôlé, les rendant idéales pour les applications où une ventilation appropriée est cruciale. L'épaulement de ces vis fournit plus de surface pour une adhérence améliorée.
Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.
Embouts peu coûteux à utiliser avec du mobilier prêt à assembler, les tirettes de tiroirs, etc.
Nos extrémités de tiges en polymère sont adaptées aux environnements exigeants grâce à leur résistance aux acides faibles et à la corrosion Elles offrent une bonne résistance à la poussière et la saleté grâce à leur fonctionnement à sec et à leurs propriétés auto-lubrifiantes. Elles sont idéales pour les applications impliquant des mouvements rotatifs, oscillants et linéaires, et permettent de compenser les défauts d'alignement et les charges en bordure. Elles permettent également un fort amortissement des vibrations et une isolation électrique.
Nos extrémités de tiges en polymère sont adaptées aux environnements exigeants grâce à leur résistance aux acides faibles et à la corrosion Elles offrent une bonne résistance à la poussière et la saleté grâce à leur fonctionnement à sec et à leurs propriétés auto-lubrifiantes. Elles sont idéales pour les applications impliquant des mouvements rotatifs, oscillants et linéaires, et permettent de compenser les défauts d'alignement et les charges en bordure. Elles permettent également un fort amortissement des vibrations et une isolation électrique.
Vis à œil qui existent dans différentes tailles.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Quelques secondes suffisent pour visser la partie filetée et le réceptacle et former ainsi un composant de liaison facile, rapide et sécurisé. Fournis sous forme d'un ensemble composé d'une vis et d'un écrou. Matière : PEHD.
Les plaques de suspension en PEHD naturel sont idéales pour les applications telles que le délestage de câblage électrique.
Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.
Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.
Cette gamme de vis d'étanchéité est dotée d'une tête cylindrique avec un entraînement cruciforme. L'entraînement cruciforme est le type le plus recommandé car il permet un bon contrôle d'entraînement lors de l'installation. En outre, ces vis sont dotées d'un joint torique incorporé, qui est comprimé et pressé entre la tête et la surface de contact pour assurer une meilleure étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.
These Rod End Mounting Flanges, or Ball Joint Flanges, are screwed from below, and secured against rotation by a Dowel Pin to ball joints GN 784. They are made from stainless steel and offer a rotaion of 120 degrees. Customers may wish to browse our selection of Countersunk Screws, which are used to fasten the joint.
Cette gamme de rondelles captives présente un filetage sur le diamètre intérieur. Cela leur permet d’être vissées et, une fois les filets passés, elles ne se séparent pas de la vis captive.
Comment installer un assemblage vis et rondelle captives ;
1) Placez la vis captive dans le trou du panneau.
2) Filetez la rondelle sur la vis, au-delà de la partie filetée de la vis, qui retient la vis dans le panneau.
Les rondelles sont fabriquées en inox, offrant ainsi une bonne résistance à la corrosion et une grande usinabilité. Le matériau est un choix populaire pour les applications de la construction et automobiles.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer