Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Bride pour câble plat Roulettes pivotantes

 (5 Types de produit)

Liste Grille

Adhesive Cable Clamp

En stock En cours de production

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Flat Cable Clamp

En stock En cours de production

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Medical Castors

En stock En cours de production

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Furniture & Office Castors

En stock En cours de production

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Flat Cable Clamp - Adhesive Mount, Top Lock

En stock En cours de production

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)