Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Polyamide Paliers à coussinet-douille

 (1 Type de produit)

Liste Grille

Straight Sleeve Bearings

En stock En cours de production

Straight Sleeve Bearings are a versatile and reliable solution for a wide range of mechanical applications. These bearings are designed to provide smooth and efficient rotational motion, reducing friction and ensuring optimal performance. With their exceptional characteristics and numerous benefits, Straight Sleeve Bearings are widely used in industries such as automotive, industrial machinery, and aerospace.

One of the key characteristics of Straight Sleeve Bearings is their high load-bearing capacity. These bearings are constructed from high-quality materials, such as bronze, steel, or composite materials, which offer excellent strength and durability. The precise manufacturing process ensures tight tolerances, resulting in a perfect fit between the bearing and shaft. This close fit reduces friction and wear, allowing for smooth and efficient rotation. Additionally, Straight Sleeve Bearings are self-lubricating, eliminating the need for external lubrication systems and reducing maintenance requirements.

  • Material: PA,ARAMID,PTFE, PA, Nylon, PA 6.6,CF,PTFE, PA 6.6
  • Colour: Natural, Black, White
  • Material Flammability Standard: , UL94 V-2

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)