Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Encliquetable Leviers de verrouillage

 (16 Types de produit)

Liste Grille

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Reverse Locking/Edge Holding

En stock En cours de production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Touch Control

En stock En cours de production

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Reverse Locking PCB Supports

En stock En cours de production

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Stud

En stock En cours de production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Insert

En stock En cours de production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Stud

En stock En cours de production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Insert

En stock En cours de production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Double Clamping Levers

En stock En cours de production

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Stud

En stock En cours de production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Insert

En stock En cours de production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Click In Cable Gland

En stock En cours de production

These Cable Glands are used to manage cables while keeping the surroundings secure and structured. Resistant to environmental factors like moisture, dust, and UV rays. In addition, it is a reliable closure that is weather resistant and resistant to twisting, stress and snagging.

It has a click-in method that securely secures the cable in place without using any additional tools. It is used for various applications, including electrical wiring, HVAC systems, data or communication cables.

  • Material: PA
  • Colour: Light Grey
  • Material Flammability Standard: UL94 V-2

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Anti Rotation PCB Supports

En stock En cours de production

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Edge Locking Supports - Snap In

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Corner Edge Locking Supports

En stock En cours de production

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Hexagonal Threaded Supports

En stock En cours de production

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)