Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Brides pour câbles Leviers de verrouillage

 (11 Types de produit)

Liste Grille

Adjustable Wire Clip

En stock En cours de production

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Stud

En stock En cours de production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Insert

En stock En cours de production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Stud

En stock En cours de production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Insert

En stock En cours de production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Double Clamping Levers

En stock En cours de production

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Stud

En stock En cours de production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Insert

En stock En cours de production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Open Arm Cable Clips

En stock En cours de production

One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Self Adhesive Wire Clip

En stock En cours de production

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw Mount Wire Clip

En stock En cours de production

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)