Menu  Rechercher

Push-In Rivet 5.1 mm 4.0 mm 5.0 mm Nylon Black

Load Spreading Rivets provide a fast, economical and permanent fastening solution. They are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a firm and snug fit. These rivets provide solid connections by means of blind side fixing.
Code article:

172517069902

En cours de production For more information Delivery & returns

PRODUIT OBSOLÈTE

Ce produit n'est plus disponible. Voici les produits que nous vous recommandons :

Push-In Rivet 5.1 mm 4.1 mm 5.1 mm Nylon Black

Load Spreading Rivets provide a fast, economical and permanent fastening solution. They are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a firm and snug fit. These rivets provide solid connections by means of blind side fixing.

Informations utiles

Documents

Caractéristiques

Impérial
Métrique
Gestion des stocks
Anchor Length 7.0 mm
Compatible Hole Diameter 5.1 mm
Head Diameter 9.5 mm
Head Height 2.5 mm
Rivet Type Spreading
Rivet Head Shape Round
Rivet Fitting Style Push-In
Colour Black
Full Material Nylon 6/6

Vous ne trouvez pas ce que vous cherchez ?
Dites-nous ce que vous recherchez…

Envoyez-nous votre demande et nous nous efforcerons de revenir vers vous sous 48 heures

Nous contacter