Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Kuusiokantaiset asetusruuvit voidaan kiristää tai löysätä kuusiotyökalulla.
Rengaspulteilla varustettuja terästankoja saa eri kokoisina.
Tiivisteruuveissa on tiivisteominaisuus, joka takaa turvallisen ja vesitiiviin liitännän useisiin käyttökohteisiin, mikä minimoi tärinästä tai liikkeestä aiheutuvaa löystymistä. Ne estävät veden, pölyn tai muiden saasteiden pääsyn taaten turvallisen ja luotettavan liitännän.
Tiivisteruuveja käytetään kierteisissä ja kierteettömissä rei'issä sovelluksissa, kuten kaapit tai auto- ja sähköteollisuudessa.
Tässä tiivisteruuvien mallistossa on matalakupukanta ja Phillips-kierre. Phillips-kierre on suositelluin tyyppi, sillä se tarjoaa hyvän kierteen hallinnan asennuksen aikana. Näissä ruuveissa on lisäksi O-rengas, joka on kompressoitu ja litistetty kannan ja liitospinnan väliin turvallisemman tiivistyksen takaamiseksi. Ne on valmistettu ruostumattomasta teräksestä, mikä takaa korroosionkestävyyden, ja lisäksi ne ovat hieman magneettisia.
Ventiloidut ruuvit ovat kiinnikkeitä ventilointiominaisuuksilla, jotka mahdollistavat kierteisen reiän alle jääneiden kaasujen karkaamisen ytimen läpi. Se tarjoaa ilmavirtaa käyttökohteen tai kokoonpanon sisällä lämmön tai kosteuden ehkäisemiseksi. Ruuvit ovat yleinen vaihtoehto HV- ja UV-järjestelmille, sillä keskireikäjärjestelmä vähentää virtuaalista vuotoa korkeista imujärjestelmistä.
Tässä ventiloitujen ruuvien mallistossa on upotettu konekanta ja kuusikulmainen kierre. Kuusikulmaiset kierteet sopivat tarkkaan kokoonpanoon ja kun tarjolla on rajallinen pinta-ala. Ne sopivat ihanteellisesti tiivistettyihin koteloihin, runkoihin ja koneisiin. Ne on valmistettu ruostumattomasta teräksestä.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Terävä kärki, jotta ruuvi voi porautua paneeliin. Tämä nopeuttaa työtä ja vähentää kiinnitykseen vaadittua manuaalista työtä.
Tässä kantaruuvien valikoimassa on kuusiokolo. Kuusiokolot sopivat ihanteellisesti tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, joissa on vähemmän pinta-alaa käytettävänä. Näitä kantaruuveja on saatavana kahdella matalan pään vaihtoehdolla.
Ensimmäinen vaihtoehdoista auttaa vähentämään ruuvin yleistä pään korkeustilaa, mikä tarkoittaa, ettei upotusta tarvita, toisin kuin litteäpäisille ruuveille. Toisessa vaihtoehdossa on erittäin matala pää, eikä se tarvitse upotettua sijoitusreikää. Nämä ruuvit sopivat kone- ja laitekäyttöön minimaalisella välyksellä.
Kantaruuveja käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nevit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Kasausruuveja käytetään pääasiassa paneelien helppoon kokoamiseen ja purkamiseen. Ihanteellisiin käyttökohteisiin kuuluvat puukalusteet ja litteästi paketoidut kokoonpanot. Niissä on kuusikulmainen ruuviavain, joka on yhteensopiva #3 tai #4 kuusikulmaisen avaimen kanssa.
Ruuvissa on syvä leikkuukierre, joka takaa tarkan ja tiukan liitoksen. Valikoimaan kuuluu M5- ja M7-kierrekokovaihtoehdot.
Kierretangot ja -tapit sopivat erinomaisesti kohteisiin, joissa ruuvin kantaa ei tarvita tai missä tilaa on vähän. Ne asennetaan kokonaan materiaalin sisään.
Tämän kiinnitysaluslevyjen valikoiman sisähalkaisijassa on erittäin matala kierre. Se tarkoittaa, että ne voidaan ruuvata päälle, ja kun kierteet on ylitetty, ne eivät irtoa kiinnitysruuvista tai -pultista.
Kiinnitysruuvi- ja aluslevykokoonpanon asentaminen;
1) Aseta kiinnitysruuvi paneelireikään.
2) Kierrä aluslevy ruuviin kierteisen osan yli, joka pitää ruuvin kiinni paneelissa.
Aluslevyt on valmistettu ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Kiinnitysruuvit ovat turvallisia liitoskiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, johon ne on asennettu, vaikka ne löystyisivät. Tämä tarjoaa käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä useissa käyttökohteissa. Ne ovat suosittu valinta käyttötarkoituksiin, joissa ruuvit on irrotettava usein tai joissa turvallisuus on etusijalla. Nämä ruuvit pysyvät tiukasti paikoillaan eivätkö löysty kokoonpanossa. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Tässä kiinnitysruuvien mallistossa on kupukanta ja torx-kanta. Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla. Ne ovat erinomainen kiinnitysvaihtoehto paneeleille, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - tavallisesti ISO 14583, mikä edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä suojissa tai sovelluksissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, mikä on korroosionkestävää ja lievästi magneettista.
Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saa kiristää samalla kierrekoolla varustetulle identtiselle ruuville ehdotettuun momenttiin.
Kiinnitysruuvit ovat turvallisia liitoskiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, johon ne on asennettu, vaikka ne löystyisivät. Tämä tarjoaa käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä useissa käyttökohteissa. Ne ovat suosittu valinta käyttötarkoituksiin, joissa ruuvit on irrotettava usein tai joissa turvallisuus on etusijalla. Nämä ruuvit pysyvät tiukasti paikoillaan eivätkö löysty kokoonpanossa. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Tässä kiinnitysruuvien mallistossa on uppokanta ja kuusikulmainen kierre. Kuusikulmaiset kierteet ovat ihanteellisia tarkoissa kokoonpanoissa, ja niitä käytetään paikoissa, joissa on vähän pinta-alaa. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 1207, mikä edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä suojissa tai sovelluksissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, mikä on korroosionkestävää ja lievästi magneettista.
Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saa kiristää samalla kierrekoolla varustetulle identtiselle ruuville ehdotettuun momenttiin.
Tässä kiinnitysruuvien valikoimassa on pyöreä kanta ja kuusiokolo. Kuusiokolot sopivat ihanteellisesti tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, joissa on vähemmän pinta-alaa käytettävänä.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen - Yleisesti ISO 1207 -standardin mukainen. Kiinnitysruuveja käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Tässä kiinnitysruuvien valikoimassa on tasakanta ja Torx-avain. Torx-avaimet tarjoavat positiivisen ja nopeasti sijoitettavan tavan, joka siirtää vääntömomentin vähemmällä laskevalla paineella. Ne tarjoavat myös hyvän kiinnitysulkoasun, joka sopii ihanteellisesti viimeisteltyihin tuote-esittelyihin.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. M8-koossa on pienempi Torx. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen - Yleisesti ISO 14583 -standardin mukainen. Kiinnitysruuveja käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Kiinnitysruuvin lukkoaluslevy on vaihtoehto paneelin kierteitykselle tai kiinnitysaluslevyn käytölle. Lukkoaluslevy on kiinnitetty paneeliin takomalla kanta upotettuun reikään.
Tämän jälkeen kiinnitysruuvi kierretään yksinkertaisesti lukkoaluslevyn läpi ja se kiinnittyy paneeliin.
Lukkoaluslevyt on valmistettu joko ruostumattomasta teräksestä, jolla on hyvä korroosionsietokyky, tai alumiinista, jolla on hyvä lämmönjohtavuus.
Tässä kiinnitysruuvien valikoimassa on kantapää ja kuusiokolo. Kuusiokolot sopivat ihanteellisesti tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, joissa on vähemmän pinta-alaa käytettävänä.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen - Yleisesti ISO 4762 -standardin mukainen. Kiinnitysruuveja käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Tässä kiinnityssormiruuvien valikoimassa on ohut pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen.
Niitä käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nevit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Tässä kiinnityssormiruuvien valikoimassa on ohut pää ja urallinen kolo. Uralliset kolot hyväksyvät vakioteräiset ruuvimeisselit ja vaativat vähemmän laskeutuvaa painetta ohjainosille verrattuna upotettuihin aukkoihin. Asianmukaisesti kiinnitettyä terää olisi käytettävä liusumisen minimoimiseksi.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen. Niitä käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nevit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Tässä kiinnityssormiruuvien valikoimassa on pitkä pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC noudattamiseen.
Niitä käytetään yleisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nevit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka tarjoaa hyvän korroosion kestävyyden ja työstettävyyden. Materiaali on suosittu rakennus- ja autoteollisuuskäytössä.
Huomaa: Näissä ruuveissa on pienempi varren halkaisija, eikä niitä saa kiristää näytetyn kierrekoon vastaavalle ruuville suositeltuun kiristysmomenttiin.
Ruuvaa kierteisen osan ja vastakappaleen yhteen muodostaen nopean, helpon ja kestävän kiinnityksen. Tämä on urospuoli. Naaraspuoli myydään erikseen. Uros- ja naarasosat myydään erikseen.
Matalakupukantaiset koneruuvit on suunniteltu käytettäviksi monissa eri käyttökohteissa, kuten rakennusalalla, elektroniikan kokoonpanossa ja koneen kokoonpanossa. Sen muotoilu mahdollistaa ruuvin tasaisen asettumisen pintaan kiinnityksen jälkeen, mikä tarjoaa tasaisen ja viimeistellyn ulkomuodon.
Toisin kuin tavallisten ruuvien kohdalla koneruuvit ovat kestävämpiä ja lujia, mikä tekee niistä täydelliset korroosion, korkeiden lämpötilojen ja muiden kemikaalien tai sääolosuhteiden kestoon. Sitä käytetään yleisesti koneen kokoonpanossa, mukaan lukien elektroniikan, autoteollisuuden ja teollisuuden käyttökohteissa.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa