Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(2 Tuotteet)
Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.
The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.
More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa