Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Teräs Kädensijat Salpalukot

 (31 Tuotteet)

Luettelo Taulukko

45 Degree Mounting Mini Cam Latch w/ Spring

Varastossa Kysy toimitusaikaa ota-yhteytta

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Lock

Varastossa Kysy toimitusaikaa ota-yhteytta

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Locks - Easy Fixing

Varastossa Kysy toimitusaikaa ota-yhteytta

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

HVAC Locks

Varastossa Kysy toimitusaikaa ota-yhteytta

These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.

Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.

The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Handle Turn Cam Latches - L Handle

Varastossa Kysy toimitusaikaa ota-yhteytta

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Handle Turn Cam Latches - T Handle

Varastossa Kysy toimitusaikaa ota-yhteytta

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Handle Turn Cam Latches - Mini Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn – Modular Star Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Mini Threaded w/o Spring Action Quarter Turn Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Fixing Rings

Varastossa Kysy toimitusaikaa ota-yhteytta

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Fixed Compression Cam Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Compression Latches - T Handle

Varastossa Kysy toimitusaikaa ota-yhteytta

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Compression Latches - Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Spring/IP65

Varastossa Kysy toimitusaikaa ota-yhteytta

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Pad lockable w/Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Latches - Keyed Wing Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Spring Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Locks - Paco Knob

Varastossa Kysy toimitusaikaa ota-yhteytta

Quarter Turn Lock with a Paco style knob. The Steel cam with a Chrome finish and a Rubber gasket. The housing is Zamak DIN-EN 1774-ZnAl4Cu1. These locks are ideal for applications such as electric panels or machinery covers.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Quarter Turn Locks - Secure

Varastossa Kysy toimitusaikaa ota-yhteytta

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Mini Spring Action Quarter Turn Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Lift and Turn Compression Latch

Varastossa Kysy toimitusaikaa ota-yhteytta

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Actuator Plates

Varastossa Kysy toimitusaikaa ota-yhteytta

Actuator Plates are used for mounting cam latches. They are suitable for use with most standard cam ranges. When applied with Swinghandles and accompanying rods, users benefit from a multi-locking system.

The Actuator Plate has a 3-point locking actuator plate that allows for multiple locking points.

  • M5 Screw mounted
  • Material: Steel
  • Finish: Zinc Plated

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)

Thick Door Quarter Turn Latches

Varastossa Kysy toimitusaikaa ota-yhteytta

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

{0}-versiot (Suodattimet käytössä) {0}-versiot (Suodattimia ei käytössä)
  • / 2