DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
This Drawer Slide offers smooth and regulated drawer movement in toolboxes, retail fittings, and laboratory furniture. It comes in pairs, has a weight capacity of 45kg, and extends fully. It is screw-mounted and made of durable steel that can sustain daily use.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 550.0 mm |
---|---|
Closed Length | 21.654 in |
Extended Length | 1100.0 mm |
Extended Length | 43.307 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Overall Length | 1100.0 mm |
Overall Length | 43.307 in |
Load Capacity | 45.0 kg |
Load Capacity | 45.0 kg |
Length | 550.0 mm |
Length | 21.654 in |
Slide Travel | 550.0 mm |
Slide Travel | 21.654 in |
Slide Travel Direction | One Way |
Disconnect Method | Front Disconnect |
Special Features | Sold In Pairs |
Full Material | Steel |
Commodity Code | 7326909890 |
Lähetä meille kysely, ja pyrimme ottamaan sinuun yhteyttä 48 tunnin kuluessa
Kiitos, että otit meihin yhteyttä. Kirjoitamme sinulle pian
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa