DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove. Clips into application. Made from PS;POM material.
Base Style | Large Clip |
---|---|
Colour | Clear |
Connector Type Included | Not Included |
Full Material | Acrylic |
Head Style | Card Holder |
Rod Included | Included |
Shelf End Clip Style | Large Clip |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Connector Length | 50.0 mm |
Connector Length | 1.969 in |
Head Diameter | 27.0 mm |
Head Diameter | 1.063 in |
Head Length | 27.0 mm |
Head Length | 1.063 in |
Head Width | 27.0 mm |
Head Width | 1.063 in |
Length Between Clips | 50.0 mm |
Length Between Clips | 1.969 in |
Lähetä meille kysely, ja pyrimme ottamaan sinuun yhteyttä 48 tunnin kuluessa
Kiitos, että otit meihin yhteyttä. Kirjoitamme sinulle pian
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa