Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,4531 € - 0,4778 € | 69000 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| 0,5134 € - 0,8941 € | Kysy toimitusaikaa täältä |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0759 € - 0,0759 € | 90177 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0942 € - 0,0942 € | 115576 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1255 € - 0,1629 € | 61194 Varastossa |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 0,4011 € - 0,6489 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| 0,6558 € - 1,2855 € | 9800 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| 0,5722 € - 1,2636 € | 8652 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 1,072 € - 1,8893 € | 6770 Varastossa |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 0,3135 € - 0,3135 € | 43000 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0,4654 € - 0,782 € | 22500 Varastossa |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3518 € - 0,3902 € | 26198 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| 0,4668 € - 0,4668 € | 3367 Varastossa |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3313 € - 0,3313 € | 13504 Varastossa |
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 0,2204 € - 0,2313 € | 58895 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
||
| 0,2135 € - 0,2245 € | 14000 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| 0,1725 € - 0,182 € | 44902 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 0,2286 € - 0,2409 € | 20405 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
||
| 0,2601 € - 0,2738 € | 50736 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
||
| 0,627 € - 1,2308 € | 36450 Varastossa |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa