En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.
These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Los pasamuros de bola lineal abiertos Superbola están diseñados para proporcionar un movimiento suave y de alta precisión en aplicaciones exigentes. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Además, está concebido para su uso exclusivo con ejes endurecidos. Presentan un diseño con una parte abierta que permite su uso con rieles de soporte para ejes.
Proporciona autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Los pasamuros de bola lineal cerrados Superbola se utilizan en aplicaciones exigentes y están diseñados para proporcionar un movimiento suave y de alta precisión. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Este tipo de pasamuros tiene una capacidad de carga tres veces superior y una vida útil 27 veces más larga que los pasamuros lineales tradicionales. Proporcionan autoalineación, lo que prolonga la vida útil al minimizar la fricción entre el eje y las bolas y permitir ligeros desajustes entre el eje y el rodamiento.
Tiene un diseño cerrado que protege los componentes interiores del pasamuros del polvo, la suciedad y otros contaminantes y está concebido para su uso exclusivo con ejes endurecidos. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Estos pasamuros de bola lineal con brida se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. La brida de montaje permite que el pasamuros se monte fácilmente en una superficie con pernos o tornillos. En los pasamuros de bola lineal con brida larga, la mayor longitud les confiere mayor capacidad de carga y mayor estabilidad en comparación con los mismos pasamuros de bola de tamaño estándar.
Presentan una fricción baja para reducir el desgaste, además de una capacidad de carga elevada, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas CNC, sistemas de montaje y procesos de fabricación.
Los pasamuros de bola lineales ajustables se utilizan en sistemas de movimiento lineal y están diseñados para proporcionar un posicionamiento preciso a lo largo de un eje lineal. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Cuentan con una ranura fina a lo largo del cuerpo, que cierra el espacio entre las pistas interior y exterior entre las bolas y el eje cuando se instala en una carcasa estanca para eliminar la holgura.
Cuando se instalan en un eje lineal, los pasamuros de bola circulan entre las pistas interior y exterior, proporcionando un movimiento lineal y suave. Pueden soportar temperaturas de entre -20 ºC y +80 ºC. Ideales para aplicaciones que requieren cambios frecuentes o ajustes finos, como máquinas de impresión, equipos de grabación y procesos de fabricación.
Estos pasamuros de bola lineales compactos están diseñados para un movimiento lineal suave y preciso en aplicaciones con espacio limitado. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo. Su diseño compacto permite un uso eficiente del espacio en aplicaciones donde las limitaciones de espacio son motivo de preocupación. También le permite maximizar el espacio disponible y lograr un rendimiento óptimo en entornos compactos.
Fáciles de instalar con ajuste a presión, fricción baja para reducir el desgaste y alargar la vida útil y capacidad de carga elevada. La junta es resistente al aceite y la carcasa es resistente a la corrosión. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para sistemas de automoción, máquinas CNC y procesos de fabricación.
Los pasamuros lineales de bola con brida central larga se utilizan en aplicaciones de movimiento lineal para proporcionar un movimiento suave y preciso a lo largo de un eje lineal. La brida situada en el centro permite un montaje sencillo y la mayor longitud ofrece capacidades de carga superiores. Compuestos por una carcasa con una fila de 4-6 circuitos de bola redondos alojados en un receptáculo.
Presentan una fricción baja para reducir el desgaste y pueden soportar cargas pesadas, ya que los pasamuros de bola distribuyen la carga de manera uniforme a lo largo del pasamuros, lo que minimiza la concentración de tensiones y alarga la vida útil del sistema. Tienen juntas que también ayudan a proteger los componentes internos del pasamuros del polvo y la suciedad. Puede soportar temperaturas de entre -20 ºC y +80 ºC y es ideal para aplicaciones como sistemas de automoción, máquinas de envasado de alimentos y procesos de fabricación.
Los soportes del extremo del eje aportan estabilidad, alineación y apoyo a los ejes lineales. Estos componentes están destinados a fijar diámetros de eje estándar con firmeza al tiempo que permiten un movimiento suave y preciso del rodamiento lineal.
Mantienen el eje firme, limitando el movimiento lateral y radial que podría provocar desalineación o desgaste excesivo. Se utilizan en aplicaciones como herramientas mecánicas, dispositivos médicos y equipos de automatización industrial.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Los amortiguadores giratorios controlan la velocidad y aceleración del movimiento de un cuerpo en desplazamiento. Sencillos de instalar, se pueden fijar como parte de un conjunto. Disponibles en distintos torques y tipos de engranaje.
Las arandelas Belleville son especialmente apropiadas para aplicaciones que requieren cargas elevadas en espacios pequeños. Al combinarlas en secuencias, cada tamaño ofrece numerosas posibilidades de carga. Disponibles en acero para muelles (acero al carbono) o acero inoxidable:
Las bolas de transferencia de alta resistencia tienen una elevada capacidad de carga y están diseñadas para ofrecer una larga vida útil. Incorporan precinto y orificio para la salida de suciedad con el propósito de maximizar la eficacia y garantizar un funcionamiento sin problemas.
Las bolas de transferencia euro son ideales para aplicaciones como: manipulación de equipaje y maletas; líneas de montaje; carga de máquinas; sistemas de puertas correderas y mesas de máquinas. Las unidades de transferencia euro tienen una tapa del cojinete de acero especial endurecido, con orificio para la salida de suciedad y precinto de fieltro de lana. Se colocan usando la gama de clips de fijación de Essentra.
Las unidades de carga elevada están diseñadas y fabricadas según estándares precisos. Ofrecemos una gama de tamaños de bola que proporciona una capacidad de carga desde 35 kg hasta 1000 kg Todas las unidades de carga elevada son anticorrosivas y tienen un acabado con revestimiento en pulvicubierto negro.
Bolas de alta capacidad, que se colocan sobre muchas bolas pequeñas encapsuladas en una copa hemisférica. Las aplicaciones típicas de estas bolas de transferencia de resistencia media son: manipulación de equipaje y maletas; líneas de montaje; carga de máquinas; sistemas de puertas correderas y mesas de máquinas Tienen amplia superficie de apoyo, mayor estabilidad y fijación del agujero taladrado.
Las guillotinas, las prensas y las máquinas de modular son solo algunas de las muchas aplicaciones en las que pueden usarse las bolas de transferencia con resorte de carga. Una prensa, por ejemplo, puede contar con unidades de bolas con resorte de carga colocadas en la platina para facilitar la carga y descarga de la pieza de trabajo. Cuando la prensa funciona, los resortes se comprimen y las unidades de bolas se hunden por debajo de la superficie, dejando a la pieza de trabajo sobre una base firme. Cuando se libera la presión, las unidades de bolas se elevan permitiendo que ruede la bola y que se retire la pieza de trabajo con facilidad.
La gama de bolas de transferencia de Essentra de perfil bajo tiene un ajuste de brida y un orificio para la salida de suciedad. Ya están lubricadas, por lo que no requieren mantenimiento adicional en este sentido. Están disponibles con bola principal de acero al carbono, nylon y acero inoxidable.
Los cojinetes de soporte dividido son una solución perfecta para ejes de vallado o válvulas en placas de acero. Sencilla instalación de torsión gracias al diseño dividido.
Los collarines de eje son un componente esencial en gran variedad de aplicaciones de transmisión de potencia, como motores y cajas de engranajes. Los collarines de eje se pueden aplicar como topes mecánicos, para ubicar componentes y como caras de apoyo. Estos collarines de eje con una abrazadera de orificio roscado son rápidos y fáciles de instalar.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Estos ejes de acero endurecido son componentes robustos y fiables usados en varias aplicaciones mecánicas. Se utilizan con todo tipo de pasamuros lineales. Combinan una precisión de tamaño, alineación y concentricidad excepcionales para reducir el desgaste en aplicaciones de alta velocidad.
Los ejes están fabricados en acero de alta calidad sometido a un proceso de endurecimiento especializado, lo que mejora la fuerza, la vida útil y la resistencia al desgaste y la corrosión. Al combinarse con un pasamuros de bola lineal, garantiza un movimiento giratorio suave y preciso. Su material los hace aptos para aplicaciones que requieren un rendimiento potente, como maquinaria industrial, sistemas de automoción y dispositivos médicos.
Estos ejes de acero inoxidable endurecidos ofrecen una gran resistencia, durabilidad y fiabilidad. Se utilizan con pasamuros lineales y son adecuados para aplicaciones exigentes que requieren corrosión, desgaste y condiciones extremas, como humedad o resistencia química sin sacrificar la integridad estructural.
Estos ejes tienen una vida útil larga y necesitan poco mantenimiento, lo que reduce el tiempo de inactividad y el total de gastos de explotación. Proporciona un movimiento lineal suave y preciso cuando se utiliza con un pasamuros de bola lineal. Ideales para aplicaciones como equipos de procesamiento de alimentos, sistemas de automoción y dispositivos médicos.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar