En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(3 conjuntos de productos)
This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.
Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.
They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.
Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.
Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar