En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(11 conjuntos de productos)
The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with it's high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or colour-code wires, cables, terminals and components
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Female Clamping Handles - Straight Handle
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The clear version is for applications where the flame-retardant property is not required but electrical insulation and mechanical performance are important. This product conforms to substrates more uniformly with less longitudinal variation rather than most PVC tubing. The polished surface is an attractive covering for many automotive, appliance and consumer-goods applications
The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The specially designed formulation ensures the tubing to meet the standard of UL224. It is free from environmentally harmful substances such as PBBOs, PBBs and PBBEs. No dioxin is produced when the tubing is burnt. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame retardant, has a high UV resistance and has excellent physical, chemical and electrical properties
Adhesive Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is Ro. HS compliant. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar