En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
(8 conjuntos de productos)
These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.
It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.
Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Female Clamping Handles - Straight Handle
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar