Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Plástico Clips para cableado Manivelas

 (6 conjuntos de productos)

Lista Cuadro

Adjustable Wire Clip

En stock En producción

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Molded Fixed Crank Handles - Straight Arm

En stock En producción

Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Self Adhesive Wire Clip

En stock En producción

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Screw Mount Wire Clip

En stock En producción

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Plastic Dial Position Counter

En stock En producción

Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Crank Handles - Fold-Down

En stock En producción

Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)