Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Nylon Referencia Bisagras de tope y hoja

 (4 conjuntos de productos)

Lista Cuadro

Leaf Hinges - Female Thread Insert Mount

En stock En producción

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

En stock En producción

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Leaf Hinges - Countersunk Mount

En stock En producción

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)

Leaf Hinges - Male Stud Thread Insert Mount

En stock En producción

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} variantes (Filtros aplicados) {0} variantes (No hay filtros aplicados)