10163610
PPR-T4
PRODUCTO DESCATALOGADO
Este producto ya no está disponible. Aquí tiene nuestra recomendación:
Drive rivet installation tool made from tough and lightweight ABS material. This tool provides faster assembly, and more accurate placement of drive rivets. The large plunger head and easy grip handle reduce operator fatigue. Rivets do not need to be pre-driven - saving valuable time and money. To install; the rivet is loaded into the tool and inserted in the prepared hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Diameter | 42.7 mm |
---|---|
Handle Diameter | 1.681 in |
Overall Length | 222.3 mm |
Overall Length | 8.752 in |
Colour | Green |
Compatible Rivet Type | Drive |
Full Material | Acrylonitrile Butadiene Styrene |
Envíenos su consulta y procuraremos responderle en 48 horas
Gracias por ponerse en contacto con nosotros. Le responderemos en breve
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar