Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
4.96 Nmm
4.96 Nmm
|
1.38 in
35.05 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
2.97 Nmm
2.97 Nmm
|
2.25 in
57.15 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7929 € - 1,8878 € | Solicite el plazo de entrega aquí |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
| 1,7929 € - 1,8878 € | Solicite el plazo de entrega aquí |
0.71 Nmm
0.71 Nmm
|
0.88 in
22.35 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.74 Nmm
0.74 Nmm
|
0.62 in
15.75 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.47 Nmm
0.47 Nmm
|
1 in
25.4 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
| 1,9597 € - 2,063 € | Solicite el plazo de entrega aquí |
0.26 Nmm
0.26 Nmm
|
1.75 in
44.45 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.406 in
10.3 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.73 Nmm
0.73 Nmm
|
0.44 in
11.18 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
12.40 Nmm
12.40 Nmm
|
0.62 in
15.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.402 in
10.2 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7397 € - 1,8317 € | Solicite el plazo de entrega aquí |
8.17 Nmm
8.17 Nmm
|
0.88 in
22.35 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
5.47 Nmm
5.47 Nmm
|
1.25 in
31.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.78 in
19.8 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7397 € - 1,8317 € | Solicite el plazo de entrega aquí |
3.36 Nmm
3.36 Nmm
|
2 in
50.8 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | 17 En stock |
4.96 Nmm
4.96 Nmm
|
0.5 in
12.7 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 3,9117 € - 4,1173 € | Solicite el plazo de entrega aquí |
2.70 Nmm
2.70 Nmm
|
0.88 in
22.35 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.28 in
7.1 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
1.36 Nmm
1.36 Nmm
|
1.75 in
44.45 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8056 € - 1,9012 € | 2693 En stock |
0.31 Nmm
0.31 Nmm
|
1 in
25.4 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.173 in
4.4 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,8021 € - 1,8973 € | 30 En stock |
0.98 Nmm
0.98 Nmm
|
0.69 in
17.53 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
| 1,7929 € - 1,8878 € | Solicite el plazo de entrega aquí |
0.67 Nmm
0.67 Nmm
|
0.94 in
23.88 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
| 1,7929 € - 1,8878 € | Solicite el plazo de entrega aquí |
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.15 Nmm
0.15 Nmm
|
2 in
50.8 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.295 in
7.5 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar