10232453
1040280900VR
PRODUCTO DESCATALOGADO
Este producto ya no está disponible. Aquí tiene nuestra recomendación:
Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Washer |
---|---|
Full Material | High Density Polyethylene |
Colour | Natural |
Compatible Screw Sizes (All) | M10 |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Inside Diameter | 10.5 mm |
Inside Diameter | 0.413 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Commodity Code | 3926909790 |
Envíenos su consulta y procuraremos responderle en 48 horas
Gracias por ponerse en contacto con nosotros. Le responderemos en breve
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar