Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
Series Code :SR1579
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 53,7048 - R 53,9751 | 10 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
|
0.394 in
10.0 mm
|
|
||
| R 49,4238 - R 50,1492 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
|
Nylon
|
||
| R 56,1938 - R 56,4925 | Request the lead time here |
1.024 in
26.0 mm
|
M5
|
Screw Mount
|
|
Nylon
|
||
| R 301,9733 - R 815,5616 | Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
||
| R 18,3228 - R 53,4538 | 76 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
|
|
Nylon
|
||
| R 217,0348 - R 653,1322 | Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
||
| R 94,8403 - R 105,3713 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
|
Stainless Steel
|
||
| R 49,4238 - R 50,1492 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
|
Nylon
|
||
| R 34,313 - R 72,3248 | Request the lead time here |
1.299 in
33.0 mm
|
M8
|
Screw Mount
|
|
Nylon
|
||
| R 32,6698 - R 92,2004 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| R 231,7792 - R 696,748 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
|
Stainless Steel
|
||
| R 52,148 - R 100,2708 | Request the lead time here |
|
M8
|
|
|
Enhanced Nylon
|
||
| R 49,4238 - R 50,1492 | Request the lead time here |
|
M4
|
|
0.394 in
10.0 mm
|
|
||
| R 46,9348 - R 47,6602 | 20 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
|
|
Nylon
|
||
| R 16,7042 - R 47,37 | 360 In stock - Delivery conditions may apply, visit our FAQs |
|
M5
|
|
|
Nylon
|
||
| 10271834 | R 142,7322 - R 302,8285 | 4 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
M10
|
Stud
|
|
Stainless Steel
|
|
| R 49,4238 - R 50,1492 | Request the lead time here |
0.787 in
20.0 mm
|
M4
|
Screw Mount
|
|
Nylon
|
||
| R 293,983 - R 786,1879 | Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
|
Stainless Steel
|
||
| R 21,0612 - R 59,6266 | 438 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
M5
|
Screw Mount
|
|
Nylon
|
||
| R 70,0433 - R 134,6593 | Request the lead time here |
|
M10
|
|
|
Enhanced Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue