Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
Series Code :SR1867 ,SR5561
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Roll Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 6 166,1546 - R 6 166,1546 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
||
| R 6 333,1736 - R 6 333,1736 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| R 1 007,5911 - R 1 007,5911 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
||
| R 8 650,7584 - R 8 650,7584 | 7 In stock - Delivery conditions may apply, visit our FAQs |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
||
| R 4 955,4728 - R 4 955,4728 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
||
| R 6 775,5988 - R 6 775,5988 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
||
| R 345,0305 - R 394,2345 | Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
||
| R 462,8499 - R 528,8292 | Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| R 471,2623 - R 538,4255 | Request the lead time here |
|
EPDM
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| R 298,2722 - R 298,2722 | Request the lead time here |
|
PVC
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 252,4485 - R 288,4593 | 1 In stock - Delivery conditions may apply, visit our FAQs |
|
EPDM
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| R 328,1906 - R 374,9801 | Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| R 206,165 - R 235,564 | Request the lead time here |
|
EPDM
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| R 260,8911 - R 298,071 | Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| R 589,0666 - R 673,0512 | 1 In stock - Delivery conditions may apply, visit our FAQs |
|
EPDM
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
||
| Request the lead time here |
164.042 ft
50.0 m
|
EPDM
|
39.37 in
1000.0 mm
|
0.118 in
3.0 mm
|
|||
| 20062941 | R 9,4195 - R 10,4661 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| R 4,9522 - R 5,5025 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 5,898 - R 6,5533 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| R 10,2355 - R 11,3728 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue