Unicap - Compatible Screw Sizes - M4 ; Cap ; Head Height - 5.4 mm | 0.213 in ; Silver

Item code: 35681 In production

Silver 83 Cap Unicap conceals and protects screws or bolts. The PP material and M4 style fits unique protection needs of individual applications.

Specifications

Specifications

Imperial
Metric
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 2500

Order any quantity

SKU price information
Quantity Unit price
1 - 249 R 22,5456
250 - 1249 R 11,2784
1250 - 2499 R 5,6224
2500 - 24999 R 3,5207
25000 - 49999 R 3,2436
50000 + R 3,0846
Standard pack: 2500

Order any quantity

Total price:

R 22,55

1 x R 22,5456

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
Cap Type 83 Cap
Compatible Screw Sizes (All) M4
Head Height 5.4 mm

Useful Information