Unicap - Compatible Screw Sizes - M6 ; Cap ; Head Height - 8.4 mm | 0.331 in ; Silver

Item code: 14381 2500 In stock - Delivery conditions may apply, visit our FAQs

Silver 85 Cap Unicap conceals and protects screws or bolts. The PP material and 6.0 style fits unique protection needs of individual applications.

Specifications

Specifications

Imperial
Metric
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 2500

Order any quantity

SKU price information
Quantity Unit price
1 - 249 R 20,2487
250 - 1249 R 10,1243
1250 - 2499 R 4,9274
2500 - 24999 R 3,0165
25000 - 49999 R 2,7705
50000 + R 2,6293
Standard pack: 2500

Order any quantity

Total price:

R 20,25

1 x R 20,2487

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
Cap Type 85 Cap
Compatible Screw Sizes (All) M6
Head Height 8.4 mm

Useful Information