Unicap - Compatible Screw Sizes - M5 ; Cap ; Head Height - 4.8 mm | 0.189 in ; Silver

Item code: 13481 1500 In stock - Delivery conditions may apply, visit our FAQs

Silver 64 Cap Unicap conceals and protects screws or bolts. The PP material and M5 style fits unique protection needs of individual applications.

Specifications

Specifications

Imperial
Metric
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 2500

Order any quantity

SKU price information
Quantity Unit price
1 - 249 R 18,424
250 - 1249 R 9,2064
1250 - 2499 R 4,6144
2500 - 24999 R 2,8667
25000 - 49999 R 2,6712
50000 + R 2,5122
Standard pack: 2500

Order any quantity

Total price:

R 18,42

1 x R 18,424

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
Cap Type 64 Cap
Compatible Screw Sizes (All) M5
Head Height 4.8 mm

Useful Information