Unicap - Compatible Screw Sizes - M4 ; Cap ; Head Height - 4.5 mm | 0.177 in ; Silver

Item code: 13282 15748 In stock - Delivery conditions may apply, visit our FAQs

Silver 63 Cap Unicap conceals and protects screws or bolts. The PP material and M4 style fits unique protection needs of individual applications.

Specifications

Specifications

Imperial
Metric
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 2500

Order any quantity

SKU price information
Quantity Unit price
1 - 249 R 25,9217
250 - 1249 R 12,9548
1250 - 2499 R 6,2916
2500 - 24999 R 3,8321
25000 - 49999 R 3,5528
50000 + R 3,3681
Standard pack: 2500

Order any quantity

Total price:

R 25,92

1 x R 25,9217

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
Cap Type 63 Cap
Compatible Screw Sizes (All) M4
Head Height 4.5 mm

Useful Information