Unicap - Compatible Screw Sizes - M3 ; Cap ; Head Height - 4.2 mm | 0.165 in ; Silver

Item code: 13081 4992 In stock - Delivery conditions may apply, visit our FAQs

Silver 61 Cap Unicap conceals and protects screws or bolts. The PP material and M3 style fits unique protection needs of individual applications.

Specifications

Specifications

Imperial
Metric
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 2500

Order any quantity

SKU price information
Quantity Unit price
1 - 249 R 24,3492
250 - 1249 R 12,1806
1250 - 2499 R 5,9035
2500 - 24999 R 3,6087
25000 - 49999 R 3,3246
50000 + R 3,1617
Standard pack: 2500

Order any quantity

Total price:

R 24,35

1 x R 24,3492

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Component Type Cap
Fitting Style Push Fit
Full Material Polypropylene
Material PP
Cap Type 61 Cap
Compatible Screw Sizes (All) M3
Head Height 4.2 mm

Useful Information