Menu Search

Tube End Plugs

In stock

Tube End Plugs are essential components used to seal the ends of tubes and pipes in a wide range of industries. Designed to provide a secure and reliable closure that helps prevent leaks, contamination, and damage to the tube or pipe. They have exceptional durability, versatility, and ease of installation; offering numerous benefits and be be used in various applications in industries such as construction, plumbing, and manufacturing.

Highly versatile in terms of materials and sizing. These plugs are typically made from high-quality materials like rubber and plastic, ensuring excellent strength and resistance to wear and tear.

Available in various sizes and designs to fit different tube or pipe dimensions, providing a precise and secure seal.

  • Provides a secure and reliable closure that prevents leaks, contamination, and damage to the tube or pipe.
  • Used in the construction, plumbing, and manufacturing industries.
  • Provides a precise and secure seal.
Material: LDPE, PVC, PE Colour: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D h Colour Material Grip Type d View
R 2,8303 - R 3,6836 Request the lead time here
11.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
8.0 mm
R 3,023 - R 4,2457 Request the lead time here
1.62 mm
6.4 mm
White
LDPE - PIR
Without Finger Grip
41.1 mm
R 4,1103 - R 5,305 Request the lead time here
17.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
14.0 mm
R 4,3948 - R 5,689 Request the lead time here
22.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
18.0 mm
R 2,899 - R 3,6838 Request the lead time here
1.37 mm
6.4 mm
White
LDPE - PIR
Without Finger Grip
34.8 mm
R 4,9298 - R 8,9439 2000 In stock - Delivery conditions may apply, visit our FAQs
7.0 mm
White
LDPE - PIR
Without Finger Grip
60.0 mm
R 5,953 - R 10,8763 Request the lead time here
8.0 mm
White
LDPE - PIR
Without Finger Grip
71.5 mm
R 9,8989 - R 16,10 Request the lead time here
27.0 mm
20.0 mm
Black
PVC
Without Finger Grip
22.0 mm
R 3,4416 - R 6,4595 Request the lead time here
7.8 mm
White
LDPE - PIR
Without Finger Grip
40.0 mm
R 19,6131 - R 30,8774 Request the lead time here
32.0 mm
20.0 mm
Black
PVC
Without Finger Grip
26.0 mm
R 28,0414 - R 67,908 Request the lead time here
12.7 mm
White
LDPE - PIR
Without Finger Grip
203.2 mm
R 8,542 - R 16,1212 Request the lead time here
9.5 mm
White
LDPE - PIR
Without Finger Grip
83.8 mm
R 4,7438 - R 12,4222 Request the lead time here
11.4 mm
White
LDPE - PIR
Without Finger Grip
63.5 mm
R 21,4833 - R 41,2417 160 In stock - Delivery conditions may apply, visit our FAQs
12.2 mm
White
LDPE - PIR
Without Finger Grip
150.0 mm
R 8,1854 - R 15,3483 Request the lead time here
10.2 mm
White
LDPE - PIR
Without Finger Grip
80.0 mm
R 73,2184 - R 125,5579 Request the lead time here
45.0 mm
25.0 mm
Black
PVC
Without Finger Grip
40.0 mm
R 3,5841 - R 4,6223 Request the lead time here
15.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
12.0 mm
R 2,9014 - R 3,7405 Request the lead time here
13.0 mm
8.0 mm
Black
LDPE - PIR
Without Finger Grip
10.0 mm
R 4,1672 - R 5,4046 Request the lead time here
18.0 mm
10.0 mm
Black
LDPE - PIR
Without Finger Grip
15.0 mm
R 4,2952 - R 5,561 Request the lead time here
19.0 mm
12.0 mm
Black
LDPE - PIR
Without Finger Grip
16.0 mm
  • of 5
Tube End Plug 8.0 mm Without Finger Grip LDPE - PIR Black

10060100

Price Range
R 3,6836 - R 2,8303

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • D
    11.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 41.1 mm Without Finger Grip LDPE - PIR White

10084649

Price Range
R 4,2457 - R 3,023

Stock Levels
Request the lead time here
Attributes
  • d
    41.1 mm
  • D
    1.62 mm
  • h
    6.4 mm
  • Material
    LDPE - PIR
  • Colour
    White
Tube End Plug 14.0 mm Without Finger Grip LDPE - PIR Black

10060148

Price Range
R 5,305 - R 4,1103

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 18.0 mm Without Finger Grip LDPE - PIR Black

10060186

Price Range
R 5,689 - R 4,3948

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • D
    22.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 34.8 mm Without Finger Grip LDPE - PIR White

10084632

Price Range
R 3,6838 - R 2,899

Stock Levels
Request the lead time here
Attributes
  • d
    34.8 mm
  • D
    1.37 mm
  • h
    6.4 mm
  • Material
    LDPE - PIR
  • Colour
    White
Tube End Plug 60.0 mm Without Finger Grip LDPE - PIR White

10085899

Price Range
R 8,9439 - R 4,9298

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    60.0 mm
  • h
    7.0 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 71.5 mm Without Finger Grip LDPE - PIR White

10085905

Price Range
R 10,8763 - R 5,953

Stock Levels
Request the lead time here
Attributes
  • d
    71.5 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 22.0 mm Without Finger Grip PVC Black

10060193

Price Range
R 16,10 - R 9,8989

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • D
    27.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 40.0 mm Without Finger Grip LDPE - PIR White

10085875

Price Range
R 6,4595 - R 3,4416

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • h
    7.8 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 26.0 mm Without Finger Grip PVC Black

10179857

Price Range
R 30,8774 - R 19,6131

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    32.0 mm
  • h
    20.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 203.2 mm Without Finger Grip LDPE - PIR White

10104576

Price Range
R 67,908 - R 28,0414

Stock Levels
Request the lead time here
Attributes
  • d
    203.2 mm
  • h
    12.7 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 83.8 mm Without Finger Grip LDPE - PIR White

10086490

Price Range
R 16,1212 - R 8,542

Stock Levels
Request the lead time here
Attributes
  • d
    83.8 mm
  • h
    9.5 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 63.5 mm Without Finger Grip LDPE - PIR White

10090039

Price Range
R 12,4222 - R 4,7438

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    11.4 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 150.0 mm Without Finger Grip LDPE - PIR White

10087541

Price Range
R 41,2417 - R 21,4833

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    150.0 mm
  • h
    12.2 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 80.0 mm Without Finger Grip LDPE - PIR White

10085912

Price Range
R 15,3483 - R 8,1854

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • h
    10.2 mm
  • Material
    LDPE - PIR
  • Colour
    White
  • Grip Type
    Without Finger Grip
Tube End Plug 40.0 mm Without Finger Grip PVC Black

10179871

Price Range
R 125,5579 - R 73,2184

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    45.0 mm
  • h
    25.0 mm
  • Material
    PVC
  • Colour
    Black
Tube End Plug 12.0 mm Without Finger Grip LDPE - PIR Black

10060124

Price Range
R 4,6223 - R 3,5841

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    15.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 10.0 mm Without Finger Grip LDPE - PIR Black

10060117

Price Range
R 3,7405 - R 2,9014

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • D
    13.0 mm
  • h
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 15.0 mm Without Finger Grip LDPE - PIR Black

10060155

Price Range
R 5,4046 - R 4,1672

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • D
    18.0 mm
  • h
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black
Tube End Plug 16.0 mm Without Finger Grip LDPE - PIR Black

10060162

Price Range
R 5,561 - R 4,2952

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    19.0 mm
  • h
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Black