Tube End Plug - Compatible Tube Diameter 76.2 mm | 3.000 in ; Tube End Plugs ; Without Finger Grips ; White

Item code: 15143 In production

White LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 76.2 mm | 3.000 in diameter tube.

Specifications

Specifications

Imperial
Metric
Colour White
Fitting Style Push Fit
Full Material Low Density Polyethylene
Grip Type Without Finger Grips
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order any quantity

SKU price information
Quantity Unit price
1 - 99 R 25,28
100 - 499 R 12,64
500 - 999 R 6,32
1000 - 9999 R 4,06
10000 - 19999 R 3,86
20000 + R 3,65
Standard pack: 1000

Order any quantity

Total price:

R 25,28

1 x R 25,28

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour White
Fitting Style Push Fit
Full Material Low Density Polyethylene
Grip Type Without Finger Grips
Material LDPE
Plug Style Tube End Plugs
Compatible Tube Diameter 76.2 mm
Height Under Lip 10.9 mm
Overall Diameter 3.0 mm