Tube End Plug - Compatible Tube Diameter 10.4 mm | 0.409 in ; Protection Plug ; Without Finger Grips ; Natural

Item code: 061010400003 In production

Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 10.4 mm | 0.409 in diameter tube.

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Grip Type Without Finger Grips
Material LDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order in multiple of 1000

SKU price information
Quantity Unit price
1 + R 0,908
Standard pack: 1000

Order in multiple of 1000

Total price:

R 0,91

1 x R 0,908

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Low Density Polyethylene
Grip Type Without Finger Grips
Material LDPE
Plug Style Protection Plug
Compatible Tube Diameter 10.4 mm
Height Under Lip 6.9 mm
Overall Diameter 14.3 mm