Menu Search

Parallel Protection Plug 4.2 mm 4.4 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

061004200003

1 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,595
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 595,00

1000 x R 1,595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 4.2 mm
Height Under Lip 4.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us