Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
||
| Request the lead time here |
1 in
25.4 mm
|
90
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
92.70 Nmm
92.70 Nmm
|
|||
| R 30,0616 - R 33,303 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
90
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
21.10 Nmm
21.10 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.5 in
12.7 mm
|
270
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.4 mm
2.4 mm
|
21.10 Nmm
21.10 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.016 in
0.4 mm
|
4.0 mm
4.0 mm
|
13.22 Nmm
13.22 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.02 in
0.5 mm
|
4.4 mm
4.4 mm
|
21.10 Nmm
21.10 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.02 in
0.5 mm
|
4.8 mm
4.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.024 in
0.6 mm
|
3.6 mm
3.6 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.02 in
0.5 mm
|
3.6 mm
3.6 mm
|
21.10 Nmm
21.10 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.024 in
0.6 mm
|
3.6 mm
3.6 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.024 in
0.6 mm
|
3.6 mm
3.6 mm
|
42.40 Nmm
42.40 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.028 in
0.7 mm
|
3.6 mm
3.6 mm
|
58.20 Nmm
58.20 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.028 in
0.7 mm
|
3.6 mm
3.6 mm
|
58.20 Nmm
58.20 Nmm
|
||
| R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.024 in
0.6 mm
|
5.2 mm
5.2 mm
|
42.40 Nmm
42.40 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue