Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
585 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
R 2,3518 - R 2,8059 Request the lead time here
Nylon 6/6
20.0 mm
R 1,7013 - R 2,1005 Request the lead time here
Nylon 6/6
9.5 mm
R 2,0298 - R 2,1575 Request the lead time here
Round
PA
31.7 mm
R 1,9762 - R 2,1005 Request the lead time here
Nylon 6/6
12.7 mm
R 3,3921 - R 12,4952 Request the lead time here
Nylon 6/6
15.0 mm
R 9,6714 - R 15,9571 Request the lead time here
Hexagonal
PA
M2.5
15.0 mm
R 1,9762 - R 2,1005 Request the lead time here
Round
Nylon 6/6
25.4 mm
R 9,6714 - R 15,9571 Request the lead time here
Hexagonal
PA
M3
12.0 mm
R 2,074 - R 2,4256 Request the lead time here
Nylon 6/6
12.7 mm
R 13,9369 - R 13,9369 Request the lead time here
Hexagonal
PA
35.0 mm
R 2,3518 - R 2,8059 Request the lead time here
Nylon 6/6
20.0 mm
R 2,3769 - R 2,7179 Request the lead time here
Round
PA
22.2 mm
R 2,3769 - R 2,7179 Request the lead time here
Round
PA
25.4 mm
R 11,2501 - R 18,5748 Request the lead time here
Hexagonal
PA
30.0 mm
R 13,0571 - R 21,5768 Request the lead time here
Hexagonal
PA
M4
40.0 mm
R 3,0906 - R 5,2554 Request the lead time here
Hexagonal
PA
25.0 mm
R 8,1867 - R 13,515 Request the lead time here
Hexagonal
PA
M3
5.0 mm
R 1,9279 - R 2,0491 Request the lead time here
Nylon 6/6
15.9 mm
R 9,6714 - R 15,9571 Request the lead time here
Hexagonal
PA
M3
20.0 mm
R 3,7539 - R 6,3251 Request the lead time here
Hexagonal
PA
35.0 mm
  • of 30
Male To Male Standoff Hexagonal 6.0 mm M4 20.0 mm PA

10157527

Price Range
R 2,8059 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Male Standoff 7.1 mm #6-32;M2.5 9.5 mm Nylon 6/6

10638729

Price Range
R 2,1005 - R 1,7013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Length
    9.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Male Standoff Round 7.1 mm #6-32 31.7 mm PA

10001073

Price Range
R 2,1575 - R 2,0298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Spacer Length
    31.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm #6-32 12.7 mm Nylon 6/6

10001103

Price Range
R 2,1005 - R 1,9762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal 6.0 mm M3 15.0 mm PA

10157084

Price Range
R 12,4952 - R 3,3921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal M2.5 15.0 mm PA

10639665

Price Range
R 15,9571 - R 9,6714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Round 7.1 mm #6-32 25.4 mm Nylon 6/6

10001066

Price Range
R 2,1005 - R 1,9762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Spacer Length
    25.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 6.0 mm M3 12.0 mm PA

10631966

Price Range
R 15,9571 - R 9,6714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Round 7.1 mm M4 12.7 mm PA

10001042

Price Range
R 2,4256 - R 2,074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal 6.0 mm M3 35.0 mm PA

10157275

Price Range
R 13,9369 - R 13,9369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M3 20.0 mm PA

10157145

Price Range
R 2,8059 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
  • Commodity Code
    3926909790
Male To Male Standoff Round 7.1 mm M4 22.2 mm PA

10001462

Price Range
R 2,7179 - R 2,3769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Spacer Length
    22.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Round 7.1 mm M4 25.4 mm PA

10001479

Price Range
R 2,7179 - R 2,3769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Spacer Length
    25.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 6.0 mm M3 30.0 mm PA

10370605

Price Range
R 18,5748 - R 11,2501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

10640586

Price Range
R 21,5768 - R 13,0571

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 25.0 mm PA

10157183

Price Range
R 5,2554 - R 3,0906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

10640036

Price Range
R 13,515 - R 8,1867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide
Male To Male Standoff 7.1 mm #6-32 15.9 mm Nylon 6/6

10487426

Price Range
R 2,0491 - R 1,9279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Male To Male Standoff Hexagonal 6.0 mm M3 20.0 mm PA

10640029

Price Range
R 15,9571 - R 9,6714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 35.0 mm PA

10157589

Price Range
R 6,3251 - R 3,7539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB