Threaded Sealing Cap - Compatible Thread Standard - BSP ; Overall Diameter - 30.7 mm | 1.209 in ; Overall Height - 17.0 mm | 0.669 in

Item code: 467079 298 In stock - Delivery conditions may apply, visit our FAQs

Specifications

Specifications

Imperial
Metric
Colour Yellow
Fitting Style Threaded
Full Material High Density Polyethylene
Material HDPE
Sealing Neoprene Washer
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 250

Order any quantity

SKU price information
Quantity Unit price
1 - 24 R 13,47
25 - 124 R 6,73
125 - 249 R 3,37
250 - 2499 R 2,16
2500 - 4999 R 2,05
5000 + R 1,94
Standard pack: 250

Order any quantity

Total price:

R 13,47

1 x R 13,47

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Fitting Style Threaded
Full Material High Density Polyethylene
Material HDPE
Sealing Neoprene Washer
Distance Across Flats 28.0 mm
Overall Diameter 30.7 mm
Overall Height 17.0 mm
Threaded Height 15.0 mm