Threaded Protection Plug - 34.0 mm ; 3/4 ; Nylon ; Natural

Item code: 075075000001 5194 In stock - Delivery conditions may apply, visit our FAQs

Threaded Protection Plugs - NPT Threads unique head design allows the user to apply or remove this plug by hand or with a 12 point socket head, screwdriver or wrench. Used to protect NPT threaded ports.

Specifications

Specifications

Imperial
Metric
Colour Natural
Fitting Style Threaded
Full Material Nylon 6/6
Material Nylon
Thread Engagement Fully Threaded
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
1 - 249 R 18,04
250 - 999 R 11,808
1000 + R 9,1942
Standard pack: 50

Order in multiple of 50

Total price:

R 18,04

1 x R 18,04

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Threaded
Full Material Nylon 6/6
Material Nylon
Thread Engagement Fully Threaded
Compatible Thread Sizes (All) 3/4
Overall Diameter 34.0 mm
Overall Height 11.0 mm
Thread Length 11.0 mm
Compatible Thread Standard (All) Gas