Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 5.0 mm Double Bit
Replaces Item No.(s): Essentra 490630
Specifications
Imperial
|
|
---|---|
Colour | Black |
Finish | Nylon Housing |
Cam Length | 25.0 mm |
Grip Range | 18.5 mm |
Head Diameter | 22.2 mm |
See all specs and customise |
Pricing and options
Standard pack:
500
Order any quantity
Quantity | Unit price |
---|---|
1 - 49 | R 1,5917 |
50 - 499 | R 1,3962 |
500 - 999 | R 1,2435 |
1000 + | R 1,1534 |
Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za. And we will respond within 2 working days
Specifications
Imperial
Metric
Colour | Black |
---|---|
Finish | Nylon Housing |
Cam Length | 25.0 mm |
Grip Range | 18.5 mm |
Head Diameter | 22.2 mm |
Maximum Grip | 18.5 mm |
Full Material | Nylon 30% Glass Fibre Reinforced Housing |
Key Type | 5.0 mm Double Bit |
Material | Polyamide |
Special Features | Spring Loaded |
Special Features (All) | Spring Loaded |